??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp350_1005_ex
Bill of material
LFMWLP350-1005-EX
Part Number
LFMWLP350-1005-EX
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 30VDC, 11.67A, Input 90-264VAC, Screw Terminal, Open Frame, 7 years Warranty
Power
350 W
Voltage Input
90-264 VAC
Output Voltage
30 VDC
Output Current
11.67 A
Number of Outputs
1
Iout 1
11.67 A
Vout 1
30 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1 인치
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
7 years Warranty
미리보기
3D
2D
CAD모델 다운로드