??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldx_c120_24 - Bel Power Solutions
Bill of material
LDX-C120-24
Part Number
LDX-C120-24
Description
LDX-C120-24 is 120W, 24VDC, integrated DIN Rail Battery Charger / DC UPS Power Supplies, suitable for wide variety of industrial applications.
Output Voltage
24 VDC
Output Current
10 A
Operating Temperature
-40 to 50 °C
Previews
3D
2D
Download CAD models