??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn481_48 - Bel Power Solutions
Bill of material
LDN481-48
Part Number
LDN481-48
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 48VDC, 10A, Input 90-264VAC
Power
480 W
Voltage Input
90 - 264 VAC
Output Voltage
48 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models