??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc240_36p - Bel Power Solutions
Bill of material
LDC240-36P
Part Number
LDC240-36P
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 36VDC, 7.5A, Input 90-264VAC, Includes internal ORing diode
Power
240 W
Voltage Input
90 - 264 VAC
Output Voltage
36 VDC
Output Current
7,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
下載CAD模型