??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LBM15000-1110Sxxx
Bill of material
LBM15000-1110Sxxx
Part Number
LBM15000-1110Sxxx
Description
High Power 3-phase AC-DC Battery Charger, Power 15000W, Output 110VDC, 137A, Input 350-528VAC
Power
15000 W
Voltage Input
350-528 VAC
Output Voltage
110 VDC
Adjustable Output Voltage
80-140 VDC
Output Current
137 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
440 x 340 x 131 mm
Cooling Type
Forced Air Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
110 VDC
预览
3D
2D
下载CAD模型