??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp3060_9rg - Bel Power Solutions
Bill of material
HP3060-9RG
Part Number
HP3060-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 188W, Output 5.1/24/24VDC, 18/2/2A, Input 16.8-137.5VDC, Output voltage adjust, RoHS Compliant
Power
188 W
Voltage Input
16.8-137.5 VDC
Output Voltage
5.1/24/24 VDC
Output Current
18.2.2002 A
Operating Temperature
-40 to 71 °C
预览
3D
2D
下载CAD模型