??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp2540_9tb1g - Bel Power Solutions
Bill of material
HP2540-9TB1G
Part Number
HP2540-9TB1G
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/15VDC, 6.4/6.4A, Input 16.8-137.5VDC, Current sharing, Heatsink 20mm, RoHS Compliant
Power
192 W
Voltage Input
16.8-137.5 VDC
Output Voltage
15/15 VDC
Output Current
6.4/6.4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
下載CAD模型