??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp2660_9rg - Bel Power Solutions
Bill of material
GP2660-9RG
Part Number
GP2660-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24/24VDC, 4/4A, Input 21.6-50.4VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
21.6-50.4 VDC
Output Voltage
24/24 VDC
Output Current
4.tra A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
下載CAD模型