??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-1330
Bill of material
EPG300-1330
Part Number
EPG300-1330
Description
Industrial AC-DC Power Supply, Power 300W, Output 30VDC, 6.67A, Input 90-264 VAC, Convection Cooling, Open Frame, JST
Power
300 W
Input
90-264 VAC
Output
30 VDC
Output Current
6,67 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1.47 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
JST
Number of Outputs
1
Vout 1
30 VDC
lout 1
6,67 A
Market
Industrial
Previews
3D
2D
下載CAD模型