??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0048-CKF
Bill of material
EPG300-0048-CKF
Part Number
EPG300-0048-CKF
Description
Industrial AC-DC Power Supply, Power 300W, Output 48VDC, 5.21A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
48 VDC
Output Current
5,21 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.8 INCH
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
Screw Terminal
Number of Outputs
1
Vout 1
48 VDC
lout 1
5,21 A
Market
Industrial
Previews
3D
2D
Сваляне на CAD модели