??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs1301_9r - Bel Power Solutions
Bill of material
BS1301-9R
Part Number
BS1301-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 12VDC, 8A, Input 14-70VDC, Output Voltage Control Input
Power
96 W
Voltage Input
14-70 VDC
Output Voltage
12 VDC
Output Current
8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Baixar modelos em CAD