??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp2660_9rg - Bel Power Solutions
Bill of material
BP2660-9RG
Part Number
BP2660-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24/24VDC, 4/4A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
16-36 VDC
Output Voltage
24/24 VDC
Output Current
4.tra A
Operating Temperature
-40 to 71 °C
Anteprime
3D
2D
Download modelli CAD