??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bm1001_9pkg - Bel Power Solutions
Bill of material
BM1001-9PKG
Part Number
BM1001-9PKG
Description
DC-DC Rugged Melcher™ Cassette, Power 41W, Output 5.1VDC, 8A, Input 14-70VDC, Potentiometers for Adjustment Of Output Voltages, Coding Strip At The Connector, RoHS Compliant
Power
41 W
Voltage Input
14-70 VDC
Output Voltage
5,1 VDC
Output Current
8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
下載CAD模型