??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc550_1t12 - Bel Power Solutions
Bill of material
ABC550-1T12
Part Number
ABC550-1T12
Description
Open Frame AC-DC Power Supply, Power 550W, Output 12VDC, 41.67A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
41,67 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Сваляне на CAD модели