??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1048L - Bel Power Solutions
Bill of material
ABC120-1048L
Description
Industrial Open Frame AC-DC Power Supply, Power 120W, Output 48VDC, 2.5A, Input 85-264VAC, Molex Header
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
48 VDC
Output Current
2,5 A
Operating Temperature
-40 to 70 °C
Part Number
ABC120-1048L
Previews
3D
2D
Pobierz modele CAD