??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rre_32s10r - Bel Power Solutions
Bill of material
0RRE-32S10R
Part Number
0RRE-32S10R
Description
Eighth-Brick DC-DC Converter, Power 300W, Output 8.2VDC, 36A, Input 38-55VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Complinat
Power
300 W
Voltage Input
38-55 VDC
Output Voltage
8,2 VDC
Output Current
36 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Stáhnout CAD model