??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0RQP-X5M12P - Bel Power Solutions
Bill of material
0RQP-X5M12P
Part Number
0RQP-X5M12P
Description
Quarter-Brick DC-DC Converter, Power 1500W, Output 12VDC, 125A, Input 48-60VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
1500 W
Voltage Input
48-60 VDC
Output Voltage
12 VDC
Output Current
125 A
Operating Temperature
-20 to 90 °C
Previews
3D
2D
Сваляне на CAD модели