??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0reb_c2t120 - Bel Power Solutions
Bill of material
0REB-C2T120
Part Number
0REB-C2T120
Description
Eighth-Brick DC-DC Converter, Power 120W, Output 12VDC, 10A, Input 36-75VDC, Active High, Open Frame, Through Hole Mount, RoHS Complinat
Power
120 W
Voltage Input
36-75 VDC
Output Voltage
12 VDC
Output Current
10 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Descarga de modelos CAD