??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_t0t12l - Bel Power Solutions
Bill of material
0RCY-T0T12L
Part Number
0RCY-T0T12L
Description
Eighth-Brick DC-DC Converter, Power 300W, Output 12VDC, 25A, Input 36-72VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
300 W
Voltage Input
36-72 VDC
Output Voltage
12 VDC
Output Current
25 A
Operating Temperature
-40 to 85 °C
Voransichten
3D
2D
CAD-Modelle herunterladen