??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L886-1K1T-BF
Bill of material
L886-1K1T-BF
Part Number
L886-1K1T-BF
Description
MagJack 1000BASE-T, 1X1, YG/G, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Mid-plane
Port Configuration
Tab Up
LED
Yes
LED Type
YG/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
下載CAD模型