??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
L886-1G2T-BF
Bill of material
L886-1G2T-BF
Part Number
L886-1G2T-BF
Description
MagJack 1000BASE-T, 1X2, G/G, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X2
Height Profile
Low
Port Configuration
Tab Up
LED
Yes
LED Type
G/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Aperçus 3D
3D
2D
Modèles CAO générés