??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G27-122T-162
Bill of material
G27-122T-162
Part Number
G27-122T-162
Description
1X1, 10G, 4PPoE 100W, -40 to 85ºC, GY/GY LEDs
Brand
Bel Magnetics
Number of Ports
1X1
Speed
10GBASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Previews
3D
2D
Pobierz modele CAD