??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
G18-B8NV-010B
Bill of material
G18-B8NV-010B
Part Number
G18-B8NV-010B
Description
2X6, 10G, PRESSFIT, -40 to 85ºC, LighPipe
Brand
Bel Magnetics
Numberof Ports
2X6
Speed
10GBASE-T
LED
No
LED Type
LP
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
No
PoE Rating
N/A
Aperçus 3D
3D
2D
Modèles CAO générés