??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2_1840026_1
Bill of material
2-1840026-1
Part Number
2-1840026-1
Description
RJ45 Over Dual USB, UR204P12, 10/100, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1 and 2 USB A
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up and USB
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
CAD modeli indir