??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250852-1
Bill of material
2250852-1
Part Number
2250852-1
Description
2X4, 10G, 4PPoE 100W, -40 to 85ºC, NO LED
Brand
TRP
Number of Ports
2X4
Speed
10GBASE-T
LED
No
LED Type
-
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
プレビュー
3D
2D
ダウンロード(CADデータ)