??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250781-1
Bill of material
2250781-1
Part Number
2250781-1
Description
1X1 2.5G Tab Up -40 to 85*C GY/G LEDs
Brand
TRP
Number of Ports
1X1
Speed
2.5G
LED
Yes
LED Type
GY/G
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
None
Previews
3D
2D
Stáhnout CAD model