??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250642-1
Bill of material
2250642-1
Part Number
2250642-1
Description
2X1 2.5G 4PPoE -40 to 85*C G/GA LEDs
Brand
TRP
Number of Ports
2X1
Speed
2.5G
LED
Yes
LED Type
G/GA
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
60W
Anteprime
3D
2D
Download modelli CAD