??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250554-1
Bill of material
2250554-1
Part Number
2250554-1
Description
2X2 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GA/GA LEDs, 4PPoE 60W
Brand
TRP
Speed
5G
Operating Temperature
-40 to 85 °C
LED
Yes
LED Type
GA/GA
Number of Ports
2X2
PoE Rating
4PPoE 60W
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Stacked
プレビュー
3D
2D
ダウンロード(CADデータ)