??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250482-1
Bill of material
2250482-1
Part Number
2250482-1
Description
1X1, 10G, Tab Up, 0 to 70ºC, GY/GY LEDs
Brand
TRP
Speed
10GBASE-T
Operating Temperature
0 to 70 °C
LED
Yes
LED Type
GY/GY
Number of Ports
1X1
PoE Rating
N/A
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Previews
3D
2D
Baixar modelos em CAD