??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250290-4
Bill of material
2250290-4
Part Number
2250290-4
Description
1X1, 1G18, GIGABIT, Tab Up| LP, W/LED
Brand
TRP
Speed
1000BASET
Number of Ports
1X1
LED
Yes
LED Type
GY/G
Height Profile
Low
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
Previews
3D
2D
Descarga de modelos CAD