??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250056_1
Bill of material
2250056-1
Part Number
2250056-1
Description
1X1, 7U26ETL, 10/100, PoE, Tab Up, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
PoE Rating
PoE 15W
预览
3D
2D
下载CAD模型