??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250054_1
Bill of material
2250054-1
Part Number
2250054-1
Description
1X1, 7V15L, 10/100, PoE, Tab Up, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
プレビュー
3D
2D
ダウンロード(CADデータ)