??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250045_1
Bill of material
2250045-1
Part Number
2250045-1
Description
1X1, 4146ET, 10/100, Tab Down, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Aperçus 3D
3D
2D
Modèles CAO générés