??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840860_3
Bill of material
1-1840860-3
Part Number
1-1840860-3
Description
2X6, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X6
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Voransichten
3D
2D
CAD-Modelle herunterladen