??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840661-7
Bill of material
1-1840661-7
Part Number
1-1840661-7
Description
2X4, GIGABIT, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X4
LED
Yes
LED Type
GO/GO
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
Anteprime
3D
2D
Download modelli CAD