??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840053-4
Bill of material
1-1840053-4
Part Number
1-1840053-4
Description
2X6, S9HG104, GIGABIT, PoE+, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X6
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
No
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
미리보기
3D
2D
CAD모델 다운로드