??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840932_1
Bill of material
1840932-1
Part Number
1840932-1
Description
2X1, S8G80, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Baixar modelos em CAD