??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840849_1
Bill of material
1840849-1
Part Number
1840849-1
Description
2X6, S9H97ET, 10/100, PoE, Without LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X6
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
-40 to 85 °C
PoE Rating
PoE 15W
Previews
3D
2D
下載CAD模型