??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840840_1
Bill of material
1840840-1
Part Number
1840840-1
Description
2X6, S9HG69, GIGABIT, PoE+, Without LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X6
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Aperçus 3D
3D
2D
Modèles CAO générés