??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840632_1
Bill of material
1840632-1
Part Number
1840632-1
Description
1X1, 7G46P1, GIGABIT, Tab Up, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
미리보기
3D
2D
CAD모델 다운로드