??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840495_1
Bill of material
1840495-1
Part Number
1840495-1
Description
1X1, 4G85ETP1, GIGABIT, Tab Down, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
プレビュー
3D
2D
ダウンロード(CADデータ)