??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840079_1
Bill of material
1840079-1
Part Number
1840079-1
Description
1X1, 426ETP13, 10/100, Tab Down| Without LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Previews
3D
2D
Pobierz modele CAD