??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08C2-1A1T-36
Bill of material
08C2-1A1T-36
Part Number
08C2-1A1T-36
Description
MagJack 10/100BaseT, 1X1+2USB A, G/Y, Tab Up, -40 to85oC, RoHS
Brand
Bel Magnetics
Port Configuration
Tab Up and USB
Number of Ports
1X1 and 2 USB A
Speed
10/100BASE-T
LED
Yes
LED Type
G/Y
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
Previews
3D
2D
下載CAD模型