??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2C6R-GK
Bill of material
0895-2C6R-GK
Part Number
0895-2C6R-GK
Description
MagJack 1000BaseT, 2X6, PoE+ 30W, GY/GY, -40 to 85oC, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X6
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
GY/GY
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Previews
3D
2D
Stáhnout CAD model