??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2S6J-BUA
Bill of material
0879-2S6J-BUA
Part Number
0879-2S6J-BUA
Description
2X6, 10/100, PoE+, G/G LEDs
Brand
Bel Magnetics
Number of Ports
2X6
Speed
10/100BASE-T
LED
Yes
LED Type
G/G
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Previews
3D
2D
Pobierz modele CAD