??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2G2R-Y4
Bill of material
0879-2G2R-Y4
Part Number
0879-2G2R-Y4
Description
MagJack 1000BaseT, 2X2, G/G, -40 to 85oC, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X2
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/G
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Anteprime
3D
2D
Download modelli CAD