??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2C2J-JE
Bill of material
0879-2C2J-JE
Part Number
0879-2C2J-JE
Description
2X2 2.5G -40 to 85*C GY/GY LEDs
Brand
Bel
Number of Ports
2X2
Speed
2.5G
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
None
Aperçus 3D
3D
2D
Modèles CAO générés