??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2B4R-54
Bill of material
0879-2B4R-54
Part Number
0879-2B4R-54
Description
MagJack 1000BaseT, 2X4, GO/GO, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X4
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
GO/GO
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
预览
3D
2D
下载CAD模型