??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2B1R-JE
Bill of material
0879-2B1R-JE
Part Number
0879-2B1R-JE
Description
2X1 2.5G -40 to 85*C GO/GO LEDs
Brand
Bel
Number of Ports
2X1
Speed
2.5G
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
None
Previews
3D
2D
Descarga de modelos CAD