??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2R1T-E4
Bill of material
0845-2R1T-E4
Part Number
0845-2R1T-E4
Description
MagJack 1000BaseT, 2X1, G/GY, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/GY
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
预览
3D
2D
下载CAD模型